1C00h Sync manager communication type
| Name | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 1C00h | 0h | Unsigned8 | - | - | Read only | No |
| Communication type sync manager 1 | 1C00h | 1h | Unsigned8 | - | - | Read only | No |
| Communication type sync manager 2 | 1C00h | 2h | Unsigned8 | - | - | Read only | No |
| Communication type sync manager 3 | 1C00h | 3h | Unsigned8 | - | - | Read only | No |
| Communication type sync manager 4 | 1C00h | 4h | Unsigned8 | - | - | Read only | No |





